??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 813-B02-D08-40-69-02-FC
HELP_VARIABLE
Company
Balluff
Description
BNS 813 Series 40 - -
Bill of material
BALLUFF BNS 813-B02-D08-40-69-02-FC
TC
Product identifier
BNS 813-B02-D08-40-69-02-FC
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
8 mm
L2
34 mm
SE
Snap switches
SEZ
Contact blocks with forced opening
FA
Function indicator
SV
optional Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.